??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BSW 813-493-X64-WA-20L3
HELP_VARIABLE
Company
Balluff
Description
BSW 813 - With Safety Switching Elements
Bill of material
BALLUFF BSW 813-493-X64-WA-20L3
TC
Product identifier
BSW 813-493-X64-WA-20L3
BAUFORM
Rotary cam switch
AUS
Equipment
ANS
No. of switch positions
WEL
Shaft ends Ø20 mm
mm
ANB
Drive type
A
503 mm
B
483 mm
C
577 mm
W
Weight
Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE
EPlan
Previews
Embedded user actions